Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E84426UEST2_SZ Image

    Range: ZENcelo

    ZENcelo BS

    E84426UEST2_SZ

    Schneider Electric E84426UEST2_SZ Image
    Range: ZENcelo

    ZENcelo BS

    E84426UEST2_SZ

    16A 250V Twin Gang 3 Pin Universal Socket with Shutter, Silver Bronze

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      outlet poles configuration
      2P + E American
      load type
      Resistive
      cover frame colour tint
      Silver bronze
      cover plate colour tint
      Bronze
      Complementary
      device mounting
      Flush
      Surface
      rated current
      16 A 250 V AC 50 Hz
      number of gangs
      2 gangs
      material
      Brass metal parts
      Nylon shutter
      PC base
      PC cover
      Steel metal parts
      connections - terminals
      Folded terminal without pressure plate
      width
      147 mm
      height
      87 mm
      depth
      26 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      operating altitude
      2000 m
      standards
      IEC 60884-1
      standards
      IEC 60884-1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1642  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.