Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8433SMATV_SW Image

Range: ZENcelo

ZENcelo BS

E8433SMATV_SW

Schneider Electric E8433SMATV_SW Image
Range: ZENcelo

ZENcelo BS

E8433SMATV_SW

TV/FM/Satellite TV Socket without Looping, Silver White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV/FM/SAT
    TV connector
    Male IEC
    radio connector
    Female IEC
    SAT connector
    Female F type
    additional information
    Without looping
    With passage of 500 mA current for distributed power supply
    colour tint
    Silver white
    Complementary
    device mounting
    Surface
    Flush
    average impedance
    75 Ohm
    material
    Polycarbonate grid plate
    Polycarbonate surround
    return loss
    >= 5 dB 40...2400 kHz IN
    >= 5 dB 40...862 kHz TV
    >= 5 dB 950...2400 kHz SAT
    >= 8 dB 87.5...125 kHz FM-SAT
    isolation
    > 20 88...108 kHz TV-FM
    > 30 40...860 kHz FM-SAT
    > 6 40...2400 kHz TV-SAT
    width
    87 mm
    height
    87 mm
    depth
    36.2 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.