Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8433-1CS_SZ Image

    Range: ZENcelo

    legacy products

    E8433-1CS_SZ

    Schneider Electric E8433-1CS_SZ Image
    Range: ZENcelo

    legacy products

    E8433-1CS_SZ

    16AX 3 Gang 1 Way Full-Flat Switch with Ondicator, Silver Bronze

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ZENcelo
      product or component type
      Switch
      load type
      Incandescent lamp
      Resistive
      Fluorescent lamp
      Inductive
      colour tint
      Silver bronze
      cover frame colour tint
      Silver bronze
      Complementary
      device mounting
      Flush
      Surface
      switch function
      1-way
      rated current
      16 AX at 250 V AC 50/60 Hz
      local signalling
      Amber
      number of gangs
      3 gangs
      material
      Polycarbonate, for base
      Polycarbonate, for surround
      Polycarbonate, for cover
      Polycarbonate + GF 20 %, for grid plate
      connections - terminals
      Brass rod terminals
      width
      87 mm
      height
      87 mm
      depth
      31 mm
      Environment
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      standards
      IEC 60669-1
      GB 16915.1
      SS 227-1
      EN 60669-1
      MS IEC 60669-1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.