Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8432_1_R_WE_C1 Image

Range: ZENcelo

ZENcelo BS

E8432_1_R_WE_C1

Schneider Electric E8432_1_R_WE_C1 Image
Range: ZENcelo

ZENcelo BS

E8432_1_R_WE_C1

ZENcelo - 16AX 250V - 2 gang 1 way switch (WE)

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Switch
    switch function
    1-way
    number of gangs
    2 gangs
    Complementary
    device mounting
    Flush
    Surface
    type of packing
    Blister
    rated current
    20 A (250 V AC, 50/60 Hz)
    local signalling
    Amber mechanical indicator
    material
    Cover : polycarbonate
    Surround : polycarbonate
    Base : polycarbonate
    Grid plate : polycarbonate + GF 20 %
    load type
    Fluorescent lamp
    Incandescent lamp
    Inductive
    Resistive
    cover frame colour tint
    White
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    Dust resistant
    operating altitude
    2000 m
    standards
    EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
    SS 227-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.