Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8432TVS_SZ Image

    Range: ZENcelo

    ZENcelo BS

    E8432TVS_SZ

    Schneider Electric E8432TVS_SZ Image
    Range: ZENcelo

    ZENcelo BS

    E8432TVS_SZ

    2 Gang TV Socket Slave, Silver Bronze

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ZENcelo
      product or component type
      TV/FM/SAT socket
      TV socket type
      TV
      additional information
      Slave
      colour tint
      Silver bronze
      Complementary
      device mounting
      Flush
      Surface
      number of gangs
      2 gangs
      material
      Polycarbonate cover
      Polycarbonate grid plate
      Polycarbonate surround
      bandwidth
      5...862 Hz TV
      insertion loss
      < 1 dB
      connections - terminals
      Clamps terminal saddle terminal
      Pillar terminal without pressure plate inner
      width
      87 mm
      height
      87 mm
      depth
      21.6 mm
      Environment
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      standards
      BS 3041
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.