Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8432TVS_SA Image

Range: ZENcelo

ZENcelo BS

E8432TVS_SA

Schneider Electric E8432TVS_SA Image
Range: ZENcelo

ZENcelo BS

E8432TVS_SA

2 Gang TV Socket Slave, Satin Satin

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV
    additional information
    Slave
    colour tint
    Silver satin
    Complementary
    device mounting
    Surface
    Flush
    number of gangs
    2 gangs
    material
    Polycarbonate cover
    Polycarbonate grid plate
    Polycarbonate surround
    bandwidth
    5...862 Hz TV
    insertion loss
    < 1 dB
    connections - terminals
    Clamps terminal saddle terminal
    Pillar terminal without pressure plate inner
    width
    87 mm
    height
    87 mm
    depth
    21.6 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    standards
    BS 3041
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.