Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8432TDRJS_5_GA_WG Image

Range: ZENcelo

ZENcelo BS

E8432TDRJS_5_GA_WG

Schneider Electric E8432TDRJS_5_GA_WG Image
Range: ZENcelo

ZENcelo BS

E8432TDRJS_5_GA_WG

2 Gang Telephone + Data Outlet Category 5e with Integrated Shutter, Wine Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Telephone + data socket
    colour tint
    Wine gold
    Complementary
    communication network category
    Voice : 3
    Data : 5e
    insulation resistance
    >= 200 MOhm
    number of gangs
    2 gangs
    return loss
    >= 23 dB
    contacts material
    Phosphor bronze with gold plating for contact
    Phosphor bronze with nickel plating for IDC contact
    material
    Polycarbonate plastic part
    device mounting
    Flush
    Surface
    width
    87 mm
    height
    87 mm
    depth
    36 mm
    embedding depth
    30.2 mm
    Environment
    AWG gauge
    AWG 26...AWG 22 for 4 twisted pair cables
    dielectric strength
    1000 V for 60 s at 60 Hz
    ambient air temperature for operation
    0...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    standards
    TIA/EIA-568-B.2-1
    ASTMD4566-98
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.