Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8432RJS_5_GA_DG Image

Range: ZENcelo

ZENcelo BS

E8432RJS_5_GA_DG

Schneider Electric E8432RJS_5_GA_DG Image
Range: ZENcelo

ZENcelo BS

E8432RJS_5_GA_DG

2 Gang Data Outlet Category 5e on Shuttered Wallplate, Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Data socket
    socket additional information
    Shuttered
    colour tint
    Black
    Complementary
    rated current
    1.5 A
    communication network category
    Data : 5e
    insulation resistance
    >= 200 mOhm
    contact resistance
    <= 1 µOhm
    number of gangs
    2 gangs
    return loss
    >= 23 dB
    AWG gauge
    AWG 26...AWG 22 for 4 twisted pair cables
    contacts material
    Phosphor bronze with gold plating for contact
    Phosphor bronze with nickel plating for IDC contact
    PC for housing
    material
    Polycarbonate plastic part
    device mounting
    Flush
    Surface
    width
    87 mm
    height
    87 mm
    depth
    36 mm
    Environment
    dielectric strength
    1000 V for 60 s at 60 Hz
    ambient air temperature for operation
    1...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    standards
    TIA/EIA-568-B.2-1
    ASTMD4566-98
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.