Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8432DM_GA_WG Image

Range: ZENcelo

ZENcelo BS

E8432DM_GA_WG

Schneider Electric E8432DM_GA_WG Image
Range: ZENcelo

ZENcelo BS

E8432DM_GA_WG

Illuminated "Do Not Disturb" & "Please Clean Up" Symbols, Wine Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Message indicator
    local signalling
    Indicator light neon green please clean up
    Indicator light neon orange do not disturb
    colour tint
    Wine gold
    Complementary
    device mounting
    Flush
    Surface
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    material
    Brass contact
    Polycarbonate base
    Polycarbonate cover
    Polycarbonate grid plate
    Polycarbonate surround
    connections - terminals
    Folded terminal illuminated indicators
    embedding depth
    19.57 mm
    width
    87 mm
    height
    87 mm
    depth
    27.72 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.