Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8432DMS_GA_WG Image

Range: ZENcelo

ZENcelo BS

E8432DMS_GA_WG

Schneider Electric E8432DMS_GA_WG Image
Range: ZENcelo

ZENcelo BS

E8432DMS_GA_WG

2 Gang Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Symbols, Wine Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Switch
    device application
    Bell switch
    load type
    Inductive lamp
    Resistive
    colour tint
    Wine gold
    cover frame colour tint
    Wine gold
    Complementary
    device mounting
    Flush
    Surface
    rated current
    10 A at 250 V AC 50/60 Hz
    local signalling
    Green neon with please clean up indicator
    Orange neon with do not disturb indicator
    number of gangs
    2 gangs
    material
    Brass, for contact
    Polycarbonate, for base
    Polycarbonate, for grid plate
    Polycarbonate, for surround
    Polycarbonate, for cover
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    27.72 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    BS EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.