Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8432D20_SW Image

    Range: ZENcelo

    legacy products

    E8432D20_SW

    Schneider Electric E8432D20_SW Image
    Range: ZENcelo

    legacy products

    E8432D20_SW

    20A 2 Gang Full-Flat Double Pole Switch with Neon, Silver White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ZENcelo
      product or component type
      Switch
      load type
      Inductive
      colour tint
      Silver white
      cover frame colour tint
      Silver white
      Complementary
      device mounting
      Flush
      Surface
      rated current
      20 A at 250 V AC 50/60 Hz
      number of gangs
      2 gangs
      material
      Polycarbonate, for base
      Polycarbonate, for surround
      Polycarbonate, for cover
      Polycarbonate + GF 20 %, for grid plate
      Polycarbonate, for dolly
      connections - terminals
      Brass rod terminals
      embedding depth
      23 mm
      width
      87 mm
      height
      87 mm
      depth
      31.5 mm
      Environment
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      standards
      EN 60669-1
      GB 16915.1
      IEC 60669-1
      MS IEC 60669-1
      SS 227-1
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Datasheet
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.