Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431_2_GA_DG Image

Range: ZENcelo

ZENcelo BS

E8431_2_GA_DG

Schneider Electric E8431_2_GA_DG Image
Range: ZENcelo

ZENcelo BS

E8431_2_GA_DG

16AX/20A 1 Gang 2 Way Full-Flat Switch, Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Switch
    load type
    Fluorescent lamp
    Incandescent lamp
    Inductive
    Resistive
    colour tint
    Black
    cover frame colour tint
    Black
    Complementary
    device mounting
    Flush
    Surface
    switch function
    2-way
    rated current
    20 A at 250 V AC 50/60 Hz
    local signalling
    Amber
    number of gangs
    1 gang
    material
    Polycarbonate, for base
    Polycarbonate, for surround
    Polycarbonate, for cover
    Polycarbonate + GF 20 %, for grid plate
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
    SS 227-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.