Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431_1_GA_DG Image

Range: ZENcelo

ZENcelo BS

E8431_1_GA_DG

Schneider Electric E8431_1_GA_DG Image
Range: ZENcelo

ZENcelo BS

E8431_1_GA_DG

16AX/20A 1 Gang 1 Way Full-Flat Switch with Ondicator, Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Switch
    load type
    Fluorescent lamp
    Incandescent lamp
    Inductive
    Resistive
    colour tint
    Black
    Complementary
    device mounting
    Flush
    Surface
    switch function
    1-way
    rated current
    20 A at 250 V AC 50/60 Hz
    local signalling
    Amber
    number of gangs
    1 gang
    material
    Polycarbonate, for base
    Polycarbonate, for surround
    Polycarbonate, for cover
    Polycarbonate + GF 20 %, for grid plate
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
    SS 227-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.