Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8431RJS_5_GA_DG Image

    Range: ZENcelo

    ZENcelo BS

    E8431RJS_5_GA_DG

    Schneider Electric E8431RJS_5_GA_DG Image
    Range: ZENcelo

    ZENcelo BS

    E8431RJS_5_GA_DG

    1 Gang Data Outlet Category 5e on Shuttered Wallplate, Black

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ZENcelo
      product or component type
      Data socket
      socket additional information
      Shuttered
      colour tint
      Black
      Complementary
      rated current
      1.5 A
      communication network category
      Data : 5e
      insulation resistance
      >= 200 mOhm
      contact resistance
      <= 1 µOhm
      number of gangs
      1 gang
      return loss
      >= 23 dB
      AWG gauge
      AWG 26...AWG 22 for 4 twisted pair cables
      contacts material
      Phosphor bronze with gold plating for contact
      Phosphor bronze with nickel plating for IDC contact
      PC for housing
      material
      Polycarbonate plastic part
      device mounting
      Flush
      Surface
      width
      87 mm
      height
      87 mm
      depth
      36 mm
      Environment
      dielectric strength
      1000 V for 60 s at 60 Hz
      ambient air temperature for operation
      1...35 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      standards
      TIA/EIA-568-B.2-1
      ASTMD4566-98
      Offer Sustainability
      RoHS (date code: YYWW)
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.