Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431EKT_WG Image

Range: ZENcelo

ZENcelo BS

E8431EKT_WG

Schneider Electric E8431EKT_WG Image
Range: ZENcelo

ZENcelo BS

E8431EKT_WG

Electronic Key Card Time Delay Switch, Wine Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Key card switch
    rated current
    16 A 220...240 V AC 50/60 Hz
    colour tint
    Wine gold
    Complementary
    status LED
    LED amber
    material
    Polycarbonate plastic part
    load type
    Resistive
    device mounting
    Flush
    Surface
    connections - terminals
    Brass terminal
    clamping connection capacity
    2 x 2.5 mm² solid
    3 x 4 mm² solid
    3 x 4 mm² stranded
    2 x 2.5 mm² stranded
    embedding depth
    29.1 mm
    width
    87.2 mm
    height
    87.2 mm
    depth
    41.1 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    ambient air temperature for storage
    0...60 °C
    standards
    GB 16915.2
    IEC 60669-2-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.