Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431D_SZ Image

Range: ZENcelo

ZENcelo BS

E8431D_SZ

Schneider Electric E8431D_SZ Image
Range: ZENcelo

ZENcelo BS

E8431D_SZ

Illuminated "Do Not Disturb" Symbol, Silver Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Message indicator
    local signalling
    Indicator light neon orange do not disturb
    colour tint
    Silver bronze
    Complementary
    device mounting
    Flush
    Surface
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    material
    Brass contact
    Polycarbonate base
    Polycarbonate cover
    Polycarbonate grid plate
    Polycarbonate surround
    connections - terminals
    Folded terminal illuminated indicators
    embedding depth
    19.57 mm
    width
    87 mm
    height
    87 mm
    depth
    27.72 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    EN 60669-1
    IEC 60669-1
    GB 16915.1
    MS IEC 60669-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.