Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8431D_SW Image

    Range: ZENcelo

    ZENcelo BS

    E8431D_SW

    Schneider Electric E8431D_SW Image
    Range: ZENcelo

    ZENcelo BS

    E8431D_SW

    Illuminated "Do Not Disturb" Symbol, Silver White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ZENcelo
      product or component type
      Message indicator
      local signalling
      Indicator light neon orange do not disturb
      colour tint
      Silver white
      Complementary
      device mounting
      Surface
      Flush
      clamping connection capacity
      3 x 2.5 mm² for solid cable(s)
      3 x 2.5 mm² for stranded cable(s)
      4 x 1.5 mm² for solid cable(s)
      4 x 1.5 mm² for stranded cable(s)
      [Ue] rated operational voltage
      250 V AC 50/60 Hz
      material
      Brass contact
      Polycarbonate base
      Polycarbonate cover
      Polycarbonate grid plate
      Polycarbonate surround
      connections - terminals
      Folded terminal illuminated indicators
      embedding depth
      19.57 mm
      width
      87 mm
      height
      87 mm
      depth
      27.72 mm
      Environment
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      operating altitude
      <= 2000 m
      standards
      EN 60669-1
      GB 16915.1
      IEC 60669-1
      MS IEC 60669-1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.