Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8431DFSGN_WE Image

    Range: ZENcelo

    legacy products

    E8431DFSGN_WE

    Schneider Electric E8431DFSGN_WE Image
    Range: ZENcelo

    legacy products

    E8431DFSGN_WE

    1 Gang Fused Connection Unit with Switch and Neon, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      ZENcelo
      product or component type
      Fused connection unit
      rated current
      13 A at 250 Vsupply: AC frequency50 Hz
      material
      Polycarbonate, for base
      Polycarbonate, for grid plate
      Polycarbonate, for surround
      local signalling
      Indicator light neon
      cover frame colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      number of gangs
      1 gang
      number of cables
      2 - cable cross section: 4 mm² input
      1 - cable cross section: 1.5 mm² output
      1 - cable cross section: 2.5 mm² output
      3 - cable cross section: 2.5 mm² input
      3 - cable cross section: 0.5...1.5 mm²
      contacts material
      Brass and phosphor bronze contact
      load type
      Resistive
      connections - terminals
      Folded terminal
      width
      87 mm
      height
      87 mm
      depth
      8 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant indoor use
      operating altitude
      2000 m
      standards
      BS 1362-4
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.