Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431DFSGN_SW Image

Range: ZENcelo

ZENcelo BS

E8431DFSGN_SW

Schneider Electric E8431DFSGN_SW Image
Range: ZENcelo

ZENcelo BS

E8431DFSGN_SW

1 Gang Fused Connection Unit with Switch and Neon, Sliver White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Fused connection unit
    rated current
    13 A at 250 Vsupply: AC frequency50 Hz
    material
    Polycarbonate, for base
    Polycarbonate, for grid plate
    Polycarbonate, for surround
    local signalling
    Indicator light neon
    cover frame colour tint
    Silver white
    Complementary
    wiring device mounting
    Surface
    Flush
    number of gangs
    1 gang
    number of cables
    2 - cable cross section: 4 mm² input
    1 - cable cross section: 1.5 mm² output
    1 - cable cross section: 2.5 mm² output
    3 - cable cross section: 2.5 mm² input
    3 - cable cross section: 0.5...1.5 mm²
    contacts material
    Brass and phosphor bronze contact
    load type
    Resistive
    connections - terminals
    Folded terminal
    width
    87 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    BS 1362-4
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.