Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431BTS_SZ Image

Range: ZENcelo

ZENcelo BS

E8431BTS_SZ

Schneider Electric E8431BTS_SZ Image
Range: ZENcelo

ZENcelo BS

E8431BTS_SZ

1 Gang BT Telephone Socket Slave, Silver Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Telephone socket
    additional information
    Slave
    number of gangs
    1 gang
    material
    Brass for socket terminal
    Polycarbonate for grid plate
    Polycarbonate for surround
    Steel for springs
    colour tint
    Silver bronze
    Complementary
    device mounting
    Surface
    Flush
    width
    87 mm
    height
    87 mm
    depth
    21.3 mm
    Environment
    environmental characteristic
    No UV resistant
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    standards
    BS 6312
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.