Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8431BTM_SW Image

    Range: ZENcelo

    ZENcelo BS

    E8431BTM_SW

    Schneider Electric E8431BTM_SW Image
    Range: ZENcelo

    ZENcelo BS

    E8431BTM_SW

    1 Gang BT Telephone Socket Master, Sliver White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ZENcelo
      product or component type
      Telephone socket
      additional information
      Master
      number of gangs
      1 gang
      material
      Brass for socket terminal
      Polycarbonate for grid plate
      Polycarbonate for surround
      Steel for springs
      colour tint
      Silver white
      Complementary
      device mounting
      Surface
      Flush
      width
      87 mm
      height
      87 mm
      depth
      21.3 mm
      Environment
      environmental characteristic
      No UV resistant
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      0...95 %
      standards
      BS 6312
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.