Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431BP1_GA_DG Image

Range: ZENcelo

ZENcelo BS

E8431BP1_GA_DG

Schneider Electric E8431BP1_GA_DG Image
Range: ZENcelo

ZENcelo BS

E8431BP1_GA_DG

10A Full-Flat Bell Switch, Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Switch
    device application
    Bell switch
    load type
    Incandescent lamp
    Resistive
    colour tint
    Black
    cover frame colour tint
    Black
    Complementary
    device mounting
    Flush
    Surface
    rated current
    10 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang
    material
    Polycarbonate, for base
    Polycarbonate, for surround
    Polycarbonate + GF 20 %, for grid plate
    Polycarbonate, for dolly
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    BS EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS 60669-1
    SS 227-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.