Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8431-1_SW Image

View all ZENcelo

ZENcelo - E8431-1_SW

ZENcelo BS

Schneider Electric E8431-1_SW Image
View all ZENcelo
ZENcelo - E8431-1_SW
ZENcelo BS

16AX/20A 1 Gang 1 Way Full-Flat Switch with Ondicator, Silver White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Switch
    load type
    Fluorescent lamp
    Incandescent lamp
    Inductive
    Resistive
    colour tint
    Silver white
    cover frame colour tint
    Silver white
    Complementary
    device mounting
    Flush
    Surface
    switch function
    1-way
    rated current
    20 A at 250 V AC 50/60 Hz
    local signalling
    Amber
    number of gangs
    1 gang
    material
    Polycarbonate, for base
    Polycarbonate, for surround
    Polycarbonate, for cover
    Polycarbonate + GF 20 %, for grid plate
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
    SS 227-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.