Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8430FSG_SW Image

Range: ZENcelo

legacy products

E8430FSG_SW

Schneider Electric E8430FSG_SW Image
Range: ZENcelo

legacy products

E8430FSG_SW

1 Gang Fused Connection Unit, Silver White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Fused connection unit
    rated current
    13 A at 250 Vsupply: AC frequency50 Hz
    material
    Polycarbonate, for base
    Polycarbonate, for grid plate
    Polycarbonate, for surround
    cover frame colour tint
    Silver white
    Complementary
    wiring device mounting
    Flush
    Surface
    number of gangs
    1 gang
    number of cables
    2 - cable cross section: 4 mm² input
    1 - cable cross section: 1.5 mm² output
    1 - cable cross section: 2.5 mm² output
    3 - cable cross section: 2.5 mm² input
    3 - cable cross section: 0.5...1.5 mm²
    contacts material
    Brass and phosphor bronze contact
    load type
    Resistive
    connections - terminals
    Folded terminal
    width
    87 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    BS 1362-4
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.