Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8415_10USR_SZ_C1 Image

Range: ZENcelo

ZENcelo BS

E8415_10USR_SZ_C1

Schneider Electric E8415_10USR_SZ_C1 Image
Range: ZENcelo

ZENcelo BS

E8415_10USR_SZ_C1

ZENcelo - 10A 250V - 1 gang 2 universal pin + 3 flat pin switched socket (SZ)

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ZENcelo
    product or component type
    Power socket-outlet
    local signalling
    Mechanical indicator red
    rated current
    10 A 250 V AC 50 Hz
    cover frame colour tint
    Silver bronze
    cover plate colour tint
    Bronze
    Complementary
    device mounting
    Flush
    Surface
    socket additional information
    Shuttered
    outlet poles configuration
    2P universal
    2P + E china
    clamping connection capacity
    1 x 4...2 x 4 mm² for solid cable(s)
    1 x 4...2 x 4 mm² for stranded cable(s)
    1 x 2.5...3 x 2.5 mm² for solid cable(s)
    1 x 2.5...3 x 2.5 mm² for stranded cable(s)
    number of gangs
    1 gang
    material
    Polycarbonate grid plate
    Polycarbonate surround
    load type
    Resistive
    connections - terminals
    Clamps terminal
    embedding depth
    20.1 mm
    width
    87 mm
    height
    87 mm
    depth
    27 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    GB 16915.1
    GB 2099.1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.