Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8415_10USR_SA_C1 Image

    Range: ZENcelo

    ZENcelo BS

    E8415_10USR_SA_C1

    Schneider Electric E8415_10USR_SA_C1 Image
    Range: ZENcelo

    ZENcelo BS

    E8415_10USR_SA_C1

    ZENcelo - 10A 250V - 1 gang 2 universal pin + 3 flat pin switched socket (SA)

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys D
      range
      TeSys
      product name
      TeSys D
      product or component type
      Contactor
      device short name
      LC1D
      contactor application
      Motor control
      Resistive load
      utilisation category
      AC-1
      AC-3
      AC-4
      poles description
      3P
      pole contact composition
      3 NO
      [Ue] rated operational voltage
      <= 300 V DC for power circuit
      <= 1000 V AC 25...400 Hz for power circuit
      [Ie] rated operational current
      200 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
      150 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
      motor power kW
      40 kW at 220...230 V AC 50/60 Hz AC-3
      75 kW at 380...400 V AC 50/60 Hz AC-3
      80 kW at 415...440 V AC 50/60 Hz AC-3
      90 kW at 500 V AC 50/60 Hz AC-3
      100 kW at 660...690 V AC 50/60 Hz AC-3
      75 kW at 1000 V AC 50/60 Hz AC-3
      22 kW at 400 V AC 50/60 Hz AC-4
      motor power hp
      40 hp at 200/208 V AC 50/60 Hz for 3 phases motors
      50 hp at 230/240 V AC 50/60 Hz for 3 phases motors
      100 hp at 460/480 V AC 50/60 Hz for 3 phases motors
      125 hp at 575/600 V AC 50/60 Hz for 3 phases motors
      control circuit type
      AC 50/60 Hz
      [Uc] control circuit voltage
      230 V AC 50/60 Hz
      auxiliary contact composition
      1 NO + 1 NC
      [Uimp] rated impulse withstand voltage
      Conforming to IEC 60947
      overvoltage category
      III
      [Ith] conventional free air thermal current
      200 A at <= 60 °C for power circuit
      Irms rated making capacity
      1660 A at 440 V for power circuit conforming to IEC 60947
      140 A AC for signalling circuit conforming to IEC 60947-5-1
      250 A DC for signalling circuit conforming to IEC 60947-5-1
      rated breaking capacity
      1400 A at 440 V for power circuit conforming to IEC 60947
      [Icw] rated short-time withstand current
      100 A 1 s signalling circuit
      120 A 500 ms signalling circuit
      140 A 100 ms signalling circuit
      250 A <= 40 °C 10 min power circuit
      580 A <= 40 °C 1 min power circuit
      1200 A <= 40 °C 10 s power circuit
      1400 A <= 40 °C 1 s power circuit
      associated fuse rating
      250 A gG at <= 690 V coordination type 2 for power circuit
      315 A gG at <= 690 V coordination type 1 for power circuit
      10 A gG for signalling circuit conforming to IEC 60947-5-1
      average impedance
      0.6 mOhm at 50 Hz - Ith 200 A for power circuit
      [Ui] rated insulation voltage
      1000 V for power circuit conforming to IEC 60947-4-1
      600 V for power circuit certifications CSA
      600 V for power circuit certifications UL
      690 V for signalling circuit conforming to IEC 60947-1
      600 V for signalling circuit certifications CSA
      600 V for signalling circuit certifications UL
      electrical durability
      0.85 Mcycles 150 A AC-3 at Ue <= 440 V
      1 Mcycles 200 A AC-1 at Ue <= 440 V
      power dissipation per pole
      24 W AC-1
      13.5 W AC-3
      protective cover
      With
      mounting support
      Plate
      Rail
      standards
      CSA C22.2 No 14
      EN 60947-4-1
      EN 60947-5-1
      IEC 60947-4-1
      IEC 60947-5-1
      UL 508
      product certifications
      BV
      CCC
      CSA
      DNV
      GL
      GOST
      LROS (Lloyds register of shipping)
      RINA
      UL
      connections - terminals
      Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: solid - without cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: solid - without cable end
      Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: flexible - without cable end
      Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: flexible - without cable end
      Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: flexible - with cable end
      Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: flexible - with cable end
      Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: solid - without cable end
      Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: solid - without cable end
      tightening torque
      Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
      Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
      Power circuit : 12 N.m - on connector hexagonal 4 mm
      operating time
      20...35 ms closing
      40...75 ms opening
      safety reliability level
      B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
      B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
      mechanical durability
      8 Mcycles
      operating rate
      1200 cyc/h at <= 60 °C
      Complementary
      coil technology
      Built-in bidirectional peak limiting diode suppressor
      control circuit voltage limits
      0.3...0.5 Uc drop-out at 55 °C, AC 50/60 Hz
      0.8...1.15 Uc operational at 55 °C, AC 50/60 Hz
      inrush power in VA
      280...350 VA at 20 °C (cos ϕ 0.9) 60 Hz
      280...350 VA at 20 °C (cos ϕ 0.9) 50 Hz
      hold-in power consumption in VA
      2...18 VA at 20 °C (cos ϕ 0.9) 60 Hz
      2...18 VA at 20 °C (cos ϕ 0.9) 50 Hz
      heat dissipation
      3...4.5 W at 50/60 Hz
      auxiliary contacts type
      Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
      Type mirror contact (1 NC) conforming to IEC 60947-4-1
      signalling circuit frequency
      25...400 Hz
      minimum switching current
      5 mA for signalling circuit
      minimum switching voltage
      17 V for signalling circuit
      non-overlap time
      1.5 ms on de-energisation (between NC and NO contact)
      1.5 ms on energisation (between NC and NO contact)
      insulation resistance
      > 10 MOhm for signalling circuit
      contact compatibility
      M13
      compatibility code
      LC1D
      power range
      30...50 kW 200...240 V 3 phases
      55...100 kW 380...440 V 3 phases
      55...100 kW 480...500 V 3 phases
      motor starter type
      Direct on-line contactor
      contactor coil voltage
      230 V AC standard
      Environment
      IP degree of protection
      IP20 front face conforming to IEC 60529
      protective treatment
      TH conforming to IEC 60068-2-30
      pollution degree
      3
      ambient air temperature for operation
      -5...60 °C
      ambient air temperature for storage
      -60...80 °C
      permissible ambient air temperature around the device
      -40...70 °C at Uc
      operating altitude
      3000 m without derating in temperature
      fire resistance
      850 °C conforming to IEC 60695-2-1
      flame retardance
      V1 conforming to UL 94
      mechanical robustness
      Vibrations contactor open 2 Gn, 5...300 Hz
      Vibrations contactor closed 4 Gn, 5...300 Hz
      Shocks contactor closed 15 Gn for 11 ms
      Shocks contactor open 6 Gn for 11 ms
      height
      158 mm
      width
      120 mm
      depth
      136 mm
      product weight
      2.5 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0932  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • All
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • German
      • Chinese
      CAD
      Date
      Size
      Add to My Documents
      CONTACTOR
      Date 12/19/17
      Size 733.3 KB
      Date 12/19/17
      Size 573.1 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/10/17
      Size 263.8 KB
      Date 11/10/17
      Size 2.3 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 10/24/17
      Size 1.7 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/10/17
      Size 56.6 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 151.6 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 200.3 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.