Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8415-10S_SA Image

    Range: ZENcelo

    ZENcelo BS

    E8415-10S_SA

    Schneider Electric E8415-10S_SA Image
    Range: ZENcelo

    ZENcelo BS

    E8415-10S_SA

    10A 1 Gang 3 Flat Pin Switched Socket with Shutter and Ondicator, Silver Satin

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      socket additional information
      Shuttered
      outlet poles configuration
      2P + E china
      load type
      Resistive
      cover frame colour tint
      Silver satin
      cover plate colour tint
      Grey
      Complementary
      device mounting
      Flush
      Surface
      local signalling
      Mechanical indicator
      switch function
      Push-button
      rated current
      10 A 250 V AC 50 Hz
      number of gangs
      1 gang
      material
      Polycarbonate grid plate
      Polycarbonate surround
      connections - terminals
      Brass pillar
      Clamps terminal
      embedding depth
      23.8 mm
      width
      87 mm
      height
      87 mm
      depth
      32 mm
      Environment
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      operating altitude
      2000 m
      standards
      GB 16915.1
      GB 2099.1
      standards
      GB 16915.1
      GB 2099.1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.