Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8403-38_SA Image

Range: ZENcelo

ZENcelo BS

E8403-38_SA

Schneider Electric E8403-38_SA Image
Range: ZENcelo

ZENcelo BS

E8403-38_SA

Side Surround with Elongated Aperture & Surround Connector, Silver Satin

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover frame
    cover frame colour tint
    Silver satin
    Complementary
    material
    Polycarbonate
    width
    84.2 mm
    height
    87.2 mm
    Environment
    ambient air temperature for operation
    <= 35 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant indoor use
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.