Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E83T727V_WD_C5 Image

Range: AvatarON

Sockets

E83T727V_WD_C5

Schneider Electric E83T727V_WD_C5 Image
Range: AvatarON

Sockets

E83T727V_WD_C5

AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Shaver socket
    installation direction
    Vertical
    input voltage
    240 V, AC, 50/60 Hz
    output voltage
    115 V, AC, 50/60 Hz
    240 V, AC, 50/60 Hz
    material
    Polycarbonate, for grid plate
    Polycarbonate, for surround
    Brass, for terminals
    Polycarbonate, for bracket
    colour tint
    Wood
    Complementary
    device mounting
    Surface
    cable cross section
    1...2.5 mm²
    rated operational power in VA
    20 VA
    connections - terminals
    Pillar terminals
    width
    86 mm
    height
    147 mm
    depth
    50 mm
    Environment
    ambient air temperature for operation
    -5...45 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    IP degree of protection
    IP21
    standards
    IEC 61558-2-5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.