Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E83T426_WE_G11 Image

    Range: AvatarON

    Sockets

    E83T426_WE_G11

    Schneider Electric E83T426_WE_G11 Image
    Range: AvatarON

    Sockets

    E83T426_WE_G11

    AvatarOn - 13A 250V 2Gang Socket, white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Socket-outlet
      device application
      Power supply
      load type
      No inductive load
      colour tint
      White
      socket additional information
      Shuttered
      Complementary
      rated current
      13 A 250 V AC 50 Hz
      number of gangs
      2 gangs
      outlet poles configuration
      3P with shutters China
      clamping connection capacity
      1 x 4...2 x 4 mm² for solid cable(s)
      1 x 4...2 x 4 mm² for stranded cable(s)
      1 x 2.5...3 x 2.5 mm² for solid cable(s)
      1 x 2.5...3 x 2.5 mm² for stranded cable(s)
      connections - terminals
      Folded terminal
      material
      Polycarbonate grid plate
      Polycarbonate surround
      device mounting
      Surface
      width
      86 mm
      height
      146 mm
      depth
      26.6 mm
      Environment
      IP degree of protection
      IP20
      ambient air temperature for operation
      <= 45 °C
      ambient air temperature for storage
      -5...60 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant
      standards
      MS 589
      SS 145
      BS 1363
      product certifications
      SIRIM
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.