Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E83T25C_LW_G11 Image

View all AvatarON

AvatarON - E83T25C_LW_G11

Cover frame

Schneider Electric E83T25C_LW_G11 Image
View all AvatarON
AvatarON - E83T25C_LW_G11
Cover frame

AvatarOn - cover plate for 2 switched socket 13A - 3P - Light wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Cover plate
    accessory / separate part category
    Mounting accessory
    colour tint
    Light wood (painted)
    type of packing
    Flow-pack
    Complementary
    range compatibility
    AvatarOn switched socket
    product destination
    Switched socket
    socket number
    2
    number of rocker
    2
    [In] rated current
    13 A
    outlet poles configuration
    2 x 3P
    outlet standard
    British BS 1363A
    material
    PC (polycarbonate)
    surface finish
    Glossy
    surface treatment
    Untreated
    height
    146 mm
    width
    86 mm
    depth
    21 mm
    Environment
    ambient air temperature for storage
    -5...45 °C
    ambient air temperature for operation
    0...95 °C
    standards
    BS 5733
    IEC 60670
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.