Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E83T25C_LW_G11 Image

    Range: AvatarON

    Cover frame

    E83T25C_LW_G11

    Schneider Electric E83T25C_LW_G11 Image
    Range: AvatarON

    Cover frame

    E83T25C_LW_G11

    AvatarOn - 13A 250V 2G SW Skt Cover, Light wood

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Socket cover
      accessory / separate part category
      Mounting accessory
      colour tint
      Light wood (painted)
      quantity per set
      Set of 1
      type of packing
      Flow-pack
      Complementary
      range compatibility
      AvatarOn socket
      product destination
      Socket
      number of gangs
      2 gangs
      material
      PC (polycarbonate)
      surface finish
      Glossy
      surface treatment
      Untreated
      height
      146 mm
      width
      86 mm
      depth
      21 mm
      Environment
      ambient air temperature for storage
      -5...45 °C
      ambient air temperature for operation
      0...95 °C
      standards
      BS 5733
      IEC 60670
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.