Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8390FLW_WG_C5 Image

    Range: AvatarON

    Complementary offer

    E8390FLW_WG_C5

    Schneider Electric E8390FLW_WG_C5 Image
    Range: AvatarON

    Complementary offer

    E8390FLW_WG_C5

    AvatarOn - Night Foot Lamp with LED Illumination - Wine Gold

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      device application
      Lighting
      product or component type
      Night foot lamp
      colour tint
      Wine gold
      rated current
      20 mA 250 V AC 50 Hz
      Complementary
      device mounting
      Flush
      Surface
      material
      Polycarbonate grid plate
      Polycarbonate surround
      width
      87 mm
      height
      87 mm
      depth
      40 mm
      Environment
      ambient air temperature for operation
      -5...45 °C
      relative humidity
      0...95 %
      standards
      IEC 60598-1
      embedding depth
      30.3 mm
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.