Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8390FLW_WE_C5 Image

View all AvatarON

AvatarON - E8390FLW_WE_C5

Complementary offer

Schneider Electric E8390FLW_WE_C5 Image
View all AvatarON
AvatarON - E8390FLW_WE_C5
Complementary offer

AvatarOn - Night Foot Lamp with LED Illumination - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    device application
    Lighting
    product or component type
    Night foot lamp
    colour tint
    White
    rated current
    20 mA 250 V AC 50 Hz
    Complementary
    device mounting
    Surface
    Flush
    material
    Polycarbonate grid plate
    Polycarbonate surround
    width
    87 mm
    height
    87 mm
    depth
    40 mm
    Environment
    ambient air temperature for operation
    -5...45 °C
    relative humidity
    0...95 %
    standards
    IEC 60598-1
    embedding depth
    30.3 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.