Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E83426_LW_G11 Image

Range: AvatarON

Sockets

E83426_LW_G11

Schneider Electric E83426_LW_G11 Image
Range: AvatarON

Sockets

E83426_LW_G11

AvatarOn - 13A 250V 1Gang Socket, light wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Socket-outlet
    device application
    Power supply
    load type
    No inductive load
    colour tint
    Light wood
    socket additional information
    Shuttered
    Complementary
    rated current
    13 A 250 V AC 50 Hz
    number of gangs
    1 gang
    outlet poles configuration
    3P with shutters China
    clamping connection capacity
    1 x 4...2 x 4 mm² for solid cable(s)
    1 x 4...2 x 4 mm² for stranded cable(s)
    1 x 2.5...3 x 2.5 mm² for solid cable(s)
    1 x 2.5...3 x 2.5 mm² for stranded cable(s)
    connections - terminals
    Folded terminal
    material
    Polycarbonate cover
    Polycarbonate grid plate
    Polycarbonate surround
    device mounting
    Surface
    width
    86 mm
    height
    86 mm
    depth
    27.8 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    <= 45 °C
    ambient air temperature for storage
    -5...60 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    standards
    MS 589
    SS 145
    BS 1363
    product certifications
    SIRIM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.