Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E83426C_WD_C5 Image

Range: AvatarON

Cover frame

E83426C_WD_C5

Schneider Electric E83426C_WD_C5 Image
Range: AvatarON

Cover frame

E83426C_WD_C5

AvatarOn - 13A 250V 1G Skt Cover, Wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Socket cover
    accessory / separate part category
    Mounting accessory
    colour tint
    Wood (painted)
    quantity per set
    Set of 1
    type of packing
    Flow-pack
    Complementary
    range compatibility
    AvatarOn socket
    product destination
    Socket
    number of gangs
    1 gang
    material
    PC (polycarbonate)
    surface finish
    Glossy
    surface treatment
    Untreated
    height
    86 mm
    width
    86 mm
    depth
    9.7 mm
    Environment
    ambient air temperature for storage
    -5...45 °C
    ambient air temperature for operation
    0...95 °C
    standards
    IEC 60670
    BS 5733
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.