Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8333PRL1_WE_C5 Image

    Range: AvatarON

    Control mechanism

    E8333PRL1_WE_C5

    Schneider Electric E8333PRL1_WE_C5 Image
    Range: AvatarON

    Control mechanism

    E8333PRL1_WE_C5

    AvatarOn - momentary switch - 4A 250V - 3 gangs - White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Time delay switch
      device presentation
      Mechanism
      Complementary
      device mounting
      Surface
      Flush
      number of modules
      3 modules with 35 x 16 mm
      number of rocker
      3
      actuator
      Rocker
      fixing mode
      Clip-in
      colour tint
      White
      surface finish
      Glossy
      quantity per set
      Set of 1
      [Ie] rated operational current
      4 A
      4 A
      [Ue] rated operational voltage
      250 V AC 50...60 Hz
      clamping connection capacity
      1...4 mm² (rigid)
      1...4 mm² (stranded)
      1...4 mm² (flexible)
      wire stripping length
      12 mm
      material
      PC (polycarbonate) for grid plate
      PC (polycarbonate) for surround
      PC (polycarbonate) for base
      PC (polycarbonate) for base cover
      PC (polycarbonate) for dolly
      Brass for terminal cover
      height
      86 mm
      width
      86 mm
      depth
      34 mm
      embedding depth
      25 mm
      Environment
      IP degree of protection
      IP20
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.