Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AvatarON
Schneider Electric E8333L2_WG_C5 Image

E8333L2_WG_C5

Green premium brand logo
Schneider Electric E8333L2_WG_C5 Image
E8333L2_WG_C5
Green premium brand logo

AvatarOn - 16AX 250V 3Gang 2Way Switch - Wine Gold

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    load type
    Incandescent lamp
    Resistive
    Inductive
    Fluorescent lamp
    colour tint
    Wine gold
    Complementary
    rated current
    16 A at 250 V AC 50/60 Hz
    switch function
    1-way
    number of gangs
    3 gangs
    number of rocker
    3
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: frame
    Polycarbonate + GF 20 %: actuator
    device mounting
    Surface
    Flush
    width
    86 mm
    height
    86 mm
    depth
    34.2 mm
    Environment
    maximum ambient air temperature for operation
    45 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    standards
    BS EN 60669-1
    MS IEC 60669-1
    IEC 60669-1
    SS 227-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Application Guide (Version 08)
    Date 1/7/14
    Size 1.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /