Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8332USB_GH_G11 Image

    Range: AvatarON

    Sockets

    E8332USB_GH_G11

    Schneider Electric E8332USB_GH_G11 Image
    Range: AvatarON

    Sockets

    E8332USB_GH_G11

    AvatarOn - double USB charger - 2.1 A- Metal Gold Hairline

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      USB charger
      mounting mode
      Fixed
      integrated connection type
      2 USB port 5 V DC, maximum load current: 2.1 A
      Complementary
      device mounting
      Surface
      device presentation
      Mechanism
      colour tint
      Metal gold hairline
      surface finish
      Glossy
      number of modules
      1 module
      connector type
      USB 2.1
      [Ue] rated operational voltage
      100/240 V AC 50/60 Hz
      output current
      2.1 A
      material
      PC (polycarbonate) for base
      connections - terminals
      Screw terminals
      screwdriver shape
      Phillips combined
      clamping connection capacity
      1.5...2.5 mm² (rigid)
      1.5...2.5 mm² (flexible)
      height
      86 mm
      width
      86 mm
      depth
      40 mm
      Environment
      standards
      IEC 60950-1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.