Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8332TVFMM_WD_C5 Image

Range: AvatarON

Sockets

E8332TVFMM_WD_C5

Schneider Electric E8332TVFMM_WD_C5 Image
Range: AvatarON

Sockets

E8332TVFMM_WD_C5

2 Gang TV Master/FM Socket, Dark wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    TV/FM socket
    device application
    Communication
    TV socket type
    TV/FM
    number of gangs
    2 gangs
    colour tint
    Wood
    Complementary
    device mounting
    Flush
    Surface
    method of access
    Master
    average impedance
    75 Ohm
    material
    Polycarbonate grid plate
    Polycarbonate surround
    bandwidth
    5...860 Hz TV-FM master
    width
    86 mm
    height
    86 mm
    depth
    23.6 mm
    Environment
    ambient air temperature for operation
    -5...45 °C
    relative humidity
    0...95 %
    standards
    BS 5733
    IEC 60670
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.