Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8332TDRJS5_WG_C5 Image

Range: AvatarON

Sockets

E8332TDRJS5_WG_C5

Schneider Electric E8332TDRJS5_WG_C5 Image
Range: AvatarON

Sockets

E8332TDRJS5_WG_C5

AvatarOn - 1gang Telephone + RJ45 Data Cat5E - Shuttered - Wine Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Telephone + data socket
    communication network category
    3 (voice)
    5e (data)
    colour tint
    Wine gold
    Complementary
    device mounting
    Flush
    Surface
    number of gangs
    2 gangs
    material
    Polycarbonate for plastic part
    contacts material
    Phosphor bronze with gold plating for contact
    Phosphor bronze with nickel plating for IDC contact
    return loss
    23 dB
    embedding depth
    31 mm
    width
    86 mm
    height
    86 mm
    depth
    40.7 mm
    Environment
    dielectric strength
    1000 V for 60 s, at 60 Hz
    AWG gauge
    AWG 26...AWG 22 4 twisted pair cables
    ambient air temperature for operation
    35 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    standards
    ASTMD4566-98
    TIA/EIA-568-B.2-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.