Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8332RJS_WD_C5 Image

Range: AvatarON

Cover frame

E8332RJS_WD_C5

Schneider Electric E8332RJS_WD_C5 Image
Range: AvatarON

Cover frame

E8332RJS_WD_C5

2G S Keystone Wallplate (w/o Mod) Wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Wallplates
    Complementary
    socket number
    1
    number of gangs
    2 gangs
    product compatibility
    Actassi RJ45 keystone modular jack
    device mounting
    Surface
    Flush
    colour tint
    Wood
    material
    Polycarbonate
    depth
    15 mm
    width
    86 mm
    height
    86 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.