Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8332RJS6_WE_G11 Image

    Range: AvatarON

    Sockets

    E8332RJS6_WE_G11

    Schneider Electric E8332RJS6_WE_G11 Image
    Range: AvatarON

    Sockets

    E8332RJS6_WE_G11

    AvatarOn - 2gangs RJ45 Data Cat6 - Shuttered - White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Data socket
      device application
      Communication
      socket additional information
      Shuttered
      communication network category
      6e for data
      number of gangs
      2 gangs
      colour tint
      White
      Complementary
      device mounting
      Surface
      Flush
      rated current
      1.5 A
      material
      Polycarbonate on plastic part
      contacts material
      Phosphor bronze with gold plating for contact
      PC for housing
      contact resistance
      1 µOhm
      insulation resistance
      >= 200 MOhm
      return loss
      >= 23 dB
      width
      86 mm
      height
      86 mm
      depth
      31 mm
      Environment
      dielectric strength
      1000 V for 60 s at 60 Hz
      AWG gauge
      AWG 26...AWG 22 for 4 twisted pair cables
      environmental characteristic
      UV resistant
      ambient air temperature for operation
      <= 35 °C
      relative humidity
      0...95 %
      standards
      ASTMD4566-98
      TIA/EIA-568-B.2-1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.