Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8332RJS4_WG_C5 Image

Range: AvatarON

Sockets

E8332RJS4_WG_C5

Schneider Electric E8332RJS4_WG_C5 Image
Range: AvatarON

Sockets

E8332RJS4_WG_C5

AvatarOn - 2gangs Telephone Socket - Shuttered Wallplate - Wine Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Telephone socket
    device application
    Communication
    socket additional information
    Shuttered
    number of gangs
    2 gangs
    material
    PC (polycarbonate) housing
    Polycarbonate plastic part
    colour tint
    Wine gold
    Complementary
    device mounting
    Flush
    Surface
    communication network category
    3 voice
    rated current
    1.5 A
    contacts material
    Phosphor bronze with gold plating contact
    Phosphor bronze with nickel plating IDC contact
    contact resistance
    1 µOhm
    insulation resistance
    >= 200 MOhm
    return loss
    >= 23 dB
    width
    86 mm
    height
    86 mm
    depth
    40.7 mm
    Environment
    dielectric strength
    1000 V 60 s 60 Hz
    AWG gauge
    AWG 26...AWG 22 4 twisted pair cables
    environmental characteristic
    UV resistant
    ambient air temperature for operation
    <= 45 °C
    relative humidity
    0...95 %
    standards
    ASTMD4566-98
    TIA/EIA-568-B.2-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.