Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8332HDRJS5_WE_G2 Image

Range: AvatarON

Sockets

E8332HDRJS5_WE_G2

Schneider Electric E8332HDRJS5_WE_G2 Image
Range: AvatarON

Sockets

E8332HDRJS5_WE_G2

AvatarOn - HDMI + RJ45 Data Cat5E - Shuttered - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Data socket
    device application
    Communication
    connector type
    HDMI 1
    RJ45 1
    device presentation
    Mechanism
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Surface
    Flush
    colour tint
    White
    surface finish
    Glossy
    surface treatment
    Untreated
    ambient air temperature for operation
    -5...45 °C
    material
    PC (polycarbonate) for grid plate
    PC (polycarbonate) for surround
    height
    41 mm
    width
    86 mm
    depth
    86 mm
    embedding depth
    31.3 mm
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.