Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8332HDHD_WE_G11 Image

    Range: AvatarON

    Sockets

    E8332HDHD_WE_G11

    Schneider Electric E8332HDHD_WE_G11 Image
    Range: AvatarON

    Sockets

    E8332HDHD_WE_G11

    AvatarOn - 2 HDMI - Keystone on Wallplate - White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Data socket
      device application
      Communication
      connector type
      HDMI 2
      device presentation
      Mechanism
      sale per indivisible quantity
      1
      Complementary
      device mounting
      Surface
      Flush
      colour tint
      White
      surface finish
      Glossy
      surface treatment
      Untreated
      ambient air temperature for operation
      -5...45 °C
      material
      PC (polycarbonate) for grid plate
      PC (polycarbonate) for surround
      Environment
      IP degree of protection
      IP20
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.