Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8332DMS_WD_G11 Image

    Range: AvatarON

    Control mechanism

    E8332DMS_WD_G11

    Schneider Electric E8332DMS_WD_G11 Image
    Range: AvatarON

    Control mechanism

    E8332DMS_WD_G11

    AvatarOn -16AX 2G Sw with PCU, DND, Sym, wood

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Switch
      device application
      Control
      load type
      Resistive
      Incandescent lamp
      Inductive
      Fluorescent lamp
      colour tint
      Wood
      Complementary
      rated current
      16 A 250 V AC 50/60 Hz
      switch function
      1-way
      number of gangs
      2 gangs
      clamping connection capacity
      3 x 2.5 mm² for solid cable(s)
      3 x 2.5 mm² for stranded cable(s)
      4 x 1.5 mm² for solid cable(s)
      4 x 1.5 mm² for stranded cable(s)
      connections - terminals
      Brass terminal
      local signalling
      LED indicator LED amber on
      material
      Polycarbonate + GF 20 % actuator
      Polycarbonate frame
      Polycarbonate base
      Polycarbonate dolly
      Polycarbonate grid plate
      device mounting
      Surface
      Flush
      width
      86 mm
      height
      86 mm
      depth
      34.2 mm
      Environment
      ambient air temperature for operation
      <= 45 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant
      operating altitude
      2000
      standards
      MS IEC 60669-1
      IEC 60669-1
      SS 227-1
      BS EN 60669-1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.