Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8332D20N_WE_G2 Image

View all AvatarON

AvatarON - E8332D20N_WE_G2

Control mechanism

Schneider Electric E8332D20N_WE_G2 Image
View all AvatarON
AvatarON - E8332D20N_WE_G2
Control mechanism

AvatarOn -LED on indicator- 2 gang 20A Double pole switch -white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    load type
    Incandescent lamp
    Resistive
    Small motor load
    Fluorescent lamps
    Serial boost load (SBL)
    colour tint
    White
    Complementary
    rated current
    20 A 250 V AC 50/60 Hz
    switch function
    2-pole
    number of gangs
    1 gang
    clamping connection capacity
    3 x 2.5 mm² for stranded cable(s)
    1 x 4 mm² for stranded cable(s)
    1 x 6 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    local signalling
    LED indicator LED amber on
    material
    Polycarbonate + GF 20 % actuator
    Polycarbonate frame
    Polycarbonate base
    Polycarbonate dolly
    Polycarbonate grid plate
    device mounting
    Flush
    width
    86 mm
    height
    86 mm
    depth
    32 mm
    Environment
    ambient air temperature for operation
    <= 45 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000
    standards
    BS EN 60669-1
    IEC 60669-1
    MS IEC 60669-1
    SS 227-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.