Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8331TV_WE_G11 Image

Range: AvatarON

Sockets

E8331TV_WE_G11

Schneider Electric E8331TV_WE_G11 Image
Range: AvatarON

Sockets

E8331TV_WE_G11

AvatarOn - 1gang TV Socket - 75O - Through-Connect - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    TV socket
    device application
    Communication
    TV socket type
    TV
    number of gangs
    1 gang
    colour tint
    White
    Complementary
    device mounting
    Flush
    Surface
    average impedance
    75 Ohm
    material
    Polycarbonate grid plate
    Polycarbonate surround
    bandwidth
    5...860 Hz TV
    width
    86 mm
    height
    86 mm
    depth
    26 mm
    Environment
    ambient air temperature for operation
    -5...45 °C
    relative humidity
    0...95 %
    standards
    BS 5733
    IEC 60670
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.