Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8331TB_WD_C5 Image

View all AvatarON

AvatarON - E8331TB_WD_C5

Control mechanism

Schneider Electric E8331TB_WD_C5 Image
View all AvatarON
AvatarON - E8331TB_WD_C5
Control mechanism

25A 250V 1G Conn Unit, Dark wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Fused connection
    quantity per set
    Set of 1
    Complementary
    colour tint
    Wood
    number of gangs
    1 gang
    material
    PC (polycarbonate)
    mounting support
    Wall mounted
    rated current
    25 A, 250 V, AC, 50...60 Hz
    connections - terminals
    Pillar terminals
    height
    86 mm
    width
    86 mm
    depth
    38 mm
    Environment
    standards
    BS 5733
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.